The System Menu offers selections related to the instrument, connectivity to other instruments, and application interaction with the Windows OS. You can access it from either the keypad or the multi-touch display. Choices are described below:
Keypad Access
Multi-Touch Display Access
Returns you to the workflow based block diagram for configuring the generation of signals. See Home for details.
For instruments with more than one channel, opens the Configure Channels dialog where you can select from Independent, 2 Tx Coherent, and Bonded configurations, depending on your measurement use case.
Opens the Connectors screen where you can configure the instrument's physical connectors, such as Trigger Input, Trigger Output, and LF Out Connectors.
Applies to the M9484C only.
Opens the Instrument Settings screen.
Displays the utilities available for the instrument. Currently, the SCPI Recorder utility is available.
Opens the Configure Analyzer screen where you can perform generation-to-analysis workflow.
Opens the Configure Launch screen.
Each tab accesses configuration settings for connected devices or instruments, based on your installed options.
Visible only when accessing the instrument remotely via a Web browser. This option in the System menu returns to the Web UI Home page. See Remote Access via Web Browser to know more.
Minimizes the VXG signal generator application, allowing you to interact with the Windows desktop. The application continues to run and signals continue to play on any channel that has the RF Output On.
Closes the VXG signal generator software. All signals are disabled and the RF Output is turned Off on all channels.